11/23/2024 1:37:54 PM
Product Catalog
  • Product Catalog
Minimize
6SL32110AB112BA1 | 6SL32110AB112BA1
Product
****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter B 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.12 kW; VT: 0.12 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32110AB112BA1 | 6SL32110AB112BA1
Product Description ****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter B 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.12 kW; VT: 0.12 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2020
Notes
.
.
Price data
Price Group R14
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.764 lb
Packaging Dimension 3.937 x 7.087 x 6.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169453936
UPC 662643433722
Commodity Code 85044085
LKZ_FDB/ CatalogID D11.1SD
Product Group 9760
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;