****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter B 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.25 kW; VT: 0.25 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface
Notes
Article Number (Market Facing Number) |
6SL32110AB125BA1 | 6SL32110AB125BA1 |
Product Description |
****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter B 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.25 kW; VT: 0.25 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2020 |
Notes |
.
.
|
Price Group |
R14 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1.764 lb |
Packaging Dimension |
3.937 x 7.087 x 6.299 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169453943 |
UPC |
662643433760 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9760 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|