11/22/2024 9:37:33 PM
Product Catalog
  • Product Catalog
Minimize
6SL32110AB215AB1 | 6SL32110AB215AB1
Product
****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter A 200-240 V 1 AC+10/-10% 47-63 Hz RS-485 interface (USS protocol) CT: 1.5 kW; VT: 1.5 kW CT overload: 150% 60 s 160x 140x 142 (HxWxD) degree of protection IP20 ambient temperature -10+40 °C without BOP without analog input
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL32110AB215AB1 | 6SL32110AB215AB1
Product Description ****spare part**** SINAMICS G110-CPM110 AC Drive, with integrated filter A 200-240 V 1 AC+10/-10% 47-63 Hz RS-485 interface (USS protocol) CT: 1.5 kW; VT: 1.5 kW CT overload: 150% 60 s 160x 140x 142 (HxWxD) degree of protection IP20 ambient temperature -10+40 °C without BOP without analog input
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2020
Notes
.
.
Price data
Price Group R14
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.307 lb
Packaging Dimension 6.102 x 7.874 x 7.087
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169454087
UPC 662643433968
Commodity Code 85044085
LKZ_FDB/ CatalogID D11.1SD
Product Group 9760
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;