****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz power high overload: 1.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 2.2kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 345x 154x 171 (HxWxD), FSB Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
Notes
Additional Information:SIOS ID 109796691
.
.
Article Number (Market Facing Number) |
6SL32111PB210AL0 | 6SL32111PB210AL0 |
Product Description |
****spare part**** SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz power high overload: 1.5 kW at 200% 3 s, 150% 57 s, 100% 240 s; ambient temperature -10 to +50 °C, power low overload: 2.2kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature -10 to +40 °C 345x 154x 171 (HxWxD), FSB Degree of protection IP20-PT without Control Unit and operation panel released as of CU firmware version V4.6
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2022 |
Notes |
Additional Information:SIOS ID 109796691
.
.
|
Price Group |
R48 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (lb) |
8.598 lb |
Packaging Dimension |
8.071 x 7.874 x 15.157 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948666432 |
UPC |
887621831073 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|