***spare part*** SINAMICS G120 PM 240 Power Module unfiltered without integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 160 kW at 160% 3s, 136% 57s, 100% 240 s; ambient temperature 0 to +50 °C, power low overload: 200 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature 0 to +40 °C 1533x 326x 545 (HxWxD), FSGX degree of protection IP20 without Control Unit and BOP
Notes
Article Number (Market Facing Number) |
6SL32240XE416UA0 | 6SL32240XE416UA0 |
Product Description |
***spare part*** SINAMICS G120 PM 240 Power Module unfiltered without integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 160 kW at 160% 3s, 136% 57s, 100% 240 s; ambient temperature 0 to +50 °C, power low overload: 200 kW at 150% 3 s, 110% 57 s, 100% 240 s; ambient temperature 0 to +40 °C 1533x 326x 545 (HxWxD), FSGX degree of protection IP20 without Control Unit and BOP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2021 |
Notes |
.
.
|
Price Group |
R48 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
374.786 lb |
Packaging Dimension |
24.016 x 32.677 x 69.685 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169457347 |
UPC |
040892552287 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/13/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|