11/24/2024 4:42:02 AM
Product Catalog
  • Product Catalog
Minimize
6SL33007TE350AA1 | 6SL33007TE350AA1
Product
Image similar
SINAMICS ACTIVE INTERFACE MODULES FOR 3-PH 380-480 V, 50/60 HZ 300 KW ACTIVE LINE MODULE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE Pt1000
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33007TE350AA1 | 6SL33007TE350AA1
Product Description SINAMICS ACTIVE INTERFACE MODULES FOR 3-PH 380-480 V, 50/60 HZ 300 KW ACTIVE LINE MODULE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE Pt1000
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 410.060 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766358609
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9672
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/30/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-42-01-90
eClass 14 27-42-01-90
eClass 6 27-42-01-01
eClass 7.1 27-42-01-90
eClass 8 27-42-01-90
eClass 9 27-42-01-90
eClass 9.1 27-42-01-90
ETIM 7 EC002563
ETIM 8 EC002563
ETIM 9 EC002563
IDEA 4 4150
UNSPSC 15 39-12-10-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;