11/24/2024 4:31:13 AM
Product Catalog
  • Product Catalog
Minimize
6SL33007TG413AA1 | 6SL33007TG413AA1
Product
Image similar
SINAMICS S120 Active Interface Module for Active Line Module 1100/1400 kW 500-690V 3AC, 50/60 Hz, 1270A Type rating: 1400kW Built-in unit IP00 Internal air cooling incl. Drive-CLiQ cable with Pt1000
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33007TG413AA1 | 6SL33007TG413AA1
Product Description SINAMICS S120 Active Interface Module for Active Line Module 1100/1400 kW 500-690V 3AC, 50/60 Hz, 1270A Type rating: 1400kW Built-in unit IP00 Internal air cooling incl. Drive-CLiQ cable with Pt1000
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group ER1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 1238.998 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766367540
Commodity Code 85363090
LKZ_FDB/ CatalogID D21LD
Product Group 2641
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-03-01
eClass 14 27-42-03-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-03-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;