11/24/2024 3:58:59 AM
Product Catalog
  • Product Catalog
Minimize
6SL33057TE384AA5
Product
Image similar
SINAMICS S120 Active Interface Module for Active Line Module 500 kW, 380kW 380-480V 3AC, 50/60 Hz, 840 A Rated power: 500kW Built-in unit IP00 Liquid cooling incl. DRIVE-CLiQ cable without bypass contactor with Pt1000
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33057TE384AA5
Product Description SINAMICS S120 Active Interface Module for Active Line Module 500 kW, 380kW 380-480V 3AC, 50/60 Hz, 840 A Rated power: 500kW Built-in unit IP00 Liquid cooling incl. DRIVE-CLiQ cable without bypass contactor with Pt1000
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group ER1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (lb) 771.618 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID D21.3LDSP
Product Group 4131
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-42-03-01
eClass 14 27-42-03-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-03-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;