SINAMICS S120 Active Interface Module for Active Line Module 900 kW, 630kW 380-480V 3AC, 50/60 Hz, 1405A Rated power: 900kW Built-in unit IP00 Water cooling for a shared circuit without bypass contactor with Pt1000, DRIVE-CLiQ cable
Notes
Additional Information:S120 chassis, liquid-cooled, depending on cooling circuit and material used
.
.
Article Number (Market Facing Number) |
6SL33057TE414AA7 |
Product Description |
SINAMICS S120 Active Interface Module for Active Line Module 900 kW, 630kW 380-480V 3AC, 50/60 Hz, 1405A Rated power: 900kW Built-in unit IP00 Water cooling for a shared circuit without bypass contactor with Pt1000, DRIVE-CLiQ cable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 05/01/2024 |
Notes |
Additional Information:S120 chassis, liquid-cooled, depending on cooling circuit and material used
.
.
|
Price Group |
R52 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
1011.922 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D21.3LDSP |
Product Group |
4929 |
Group Code |
R2S7 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/01/2018 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|