11/24/2024 4:29:24 AM
Product Catalog
  • Product Catalog
Minimize
6SL33057TG413AA7
Product
Image similar
SINAMICS S120 Active Interface Module for Active Line Module 1400 kW 500-690V 3AC, 50/60 Hz, 1270A Rated power: 1400kW Built-in unit IP00 Water cooling for a shared circuit without bypass contactor with Pt1000, DRIVE-CLiQ cable
Notes
Additional Information:S120 chassis, liquid-cooled, depending on cooling circuit and material used
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33057TG413AA7
Product Description SINAMICS S120 Active Interface Module for Active Line Module 1400 kW 500-690V 3AC, 50/60 Hz, 1270A Rated power: 1400kW Built-in unit IP00 Water cooling for a shared circuit without bypass contactor with Pt1000, DRIVE-CLiQ cable
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 05/01/2024
Notes
Additional Information:S120 chassis, liquid-cooled, depending on cooling circuit and material used
.
.
Price data
Price Group R52
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1157.427 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363090
LKZ_FDB/ CatalogID D21.3LDSP
Product Group 4929
Group Code R2S7
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;