06/13/2024 8:45:11 PM
Product Catalog
  • Product Catalog
Minimize
6SL33101GH374AA3 | 6SL33101GH374AA3
Product
Image similar
SINAMICS G130 Power Module IP00 660-690V 3AC, 50/60 Hz, 735A Type rating: 710kW 6-pulse supply without power recovery design CIM incl. Drive-CLiQ cable without control module
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33101GH374AA3 | 6SL33101GH374AA3
Product Description SINAMICS G130 Power Module IP00 660-690V 3AC, 50/60 Hz, 735A Type rating: 710kW 6-pulse supply without power recovery design CIM incl. Drive-CLiQ cable without control module
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group ER1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 1168.450 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643166279
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.2LD
Product Group 3312
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;