10/06/2024 4:18:20 AM
Product Catalog
  • Product Catalog
Minimize
6SL33521AE321AA1 | 6SL33521AE321AA1
Product
Image similar
****spare part**** SINAMICS replacement power block for 510-750 V DC, 210 A Motor Module 3 phases painted modules and nickel-plated busbars
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33521AE321AA1 | 6SL33521AE321AA1
Product Description ****spare part**** SINAMICS replacement power block for 510-750 V DC, 210 A Motor Module 3 phases painted modules and nickel-plated busbars
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group R12
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 134.482 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643358148
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MCSP
Product Group 9676
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/01/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-02-31-91
eClass 1400 27-02-31-91
eClass 600 27-02-91-12
eClass 710 27-02-91-12
eClass 800 27-02-91-12
eClass 900 27-02-31-91
eClass 910 27-02-31-91
ETIM 700 EC002025
ETIM 800 EC002025
ETIM 900 EC002025
UNSPSC 1500 39-12-20-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;