11/22/2024 3:26:37 PM
Product Catalog
  • Product Catalog
Minimize
6SL33620AG000AA1 | 6SL33620AG000AA1
Product
Image similar
*Spare part* SINAMICS/MICROMASTER PX Replacement fan (complete assembly kit) for AC Drive/Power/Motor Module Built-in units Frame sizes G, H and J
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL33620AG000AA1 | 6SL33620AG000AA1
Product Description *Spare part* SINAMICS/MICROMASTER PX Replacement fan (complete assembly kit) for AC Drive/Power/Motor Module Built-in units Frame sizes G, H and J
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group R52
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 44.092 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643068412
Commodity Code 84145995
LKZ_FDB/ CatalogID D21.3LD
Product Group 4929
Group Code R2S7
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2003
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;