11/23/2024 5:21:45 AM
Product Catalog
  • Product Catalog
Minimize
6SL35010BE121AA0 | 6SL35010BE121AA0
Product
Image similar
SINAMICS G110D Braking resistor 3kW/4kW, 160 ohm, IP65
Notes
Additional Information:SIOS ID 109796702
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35010BE121AA0 | 6SL35010BE121AA0
Product Description SINAMICS G110D Braking resistor 3kW/4kW, 160 ohm, IP65
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
Additional Information:SIOS ID 109796702
.
.
Price data
Price Group R32
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (lb) 9.039 lb
Packaging Dimension 13.11 x 21.89 x 6.22
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169457545
UPC 662643524451
Commodity Code 85332900
LKZ_FDB/ CatalogID D11.1SD
Product Group 9884
Group Code R2S3
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;