SINAMICS G110D AC Drive, without Repair circuit with integrated Class A filter with integrated braking chopper with AS-Interface bus interface 380-500 V 3AC +10/-10% 47-63 Hz Power high overload: 1.5kW at 200% 3s, 150% 60S, 100% 300S; Ambient temperature -10 to +40 °C 210x 450x 145 (HxWxD), FSA Degree of protection IP65 without operator panel
Notes
Additional Information:SIOS ID 109796702
.
.
Article Number (Market Facing Number) |
6SL35110PE215AM0 | 6SL35110PE215AM0 |
Product Description |
SINAMICS G110D AC Drive, without Repair circuit with integrated Class A filter with integrated braking chopper with AS-Interface bus interface 380-500 V 3AC +10/-10% 47-63 Hz Power high overload: 1.5kW at 200% 3s, 150% 60S, 100% 300S; Ambient temperature -10 to +40 °C 210x 450x 145 (HxWxD), FSA Degree of protection IP65 without operator panel
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2022 |
Notes |
Additional Information:SIOS ID 109796702
.
.
|
Price Group |
R32 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
14.771 lb |
Packaging Dimension |
20.472 x 9.449 x 6.89 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169457422 |
UPC |
040892552416 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9884 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|