11/24/2024 12:25:03 AM
Product Catalog
  • Product Catalog
Minimize
6SL35141KE135AE0 | 6SL35141KE135AE0
Product
SIMATIC frequency converter ET 200PRO FC-2 with Safety Integrated STO 380-480 V 3 AC+10/-10% 47-63Hz Output 1.1 kW (0...+55 °C) Output 1.5 kW (0...+45 °C) Overload 150% 60s, 200% 3S Energy recovery with brake control 180 V DC with EMC filter (Class A) Module width 155 mm
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35141KE135AE0 | 6SL35141KE135AE0
Product Description SIMATIC frequency converter ET 200PRO FC-2 with Safety Integrated STO 380-480 V 3 AC+10/-10% 47-63Hz Output 1.1 kW (0...+55 °C) Output 1.5 kW (0...+45 °C) Overload 150% 60s, 200% 3S Energy recovery with brake control 180 V DC with EMC filter (Class A) Module width 155 mm
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 704
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 8.818 lb
Packaging Dimension 14.173 x 6.89 x 11.811
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948666500
UPC 804766183164
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.4SD
Product Group 2247
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 05/15/2008
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;