11/23/2024 4:54:28 AM
Product Catalog
  • Product Catalog
Minimize
6SL35171BE113AM0 | 6SL35171BE113AM0
Product
Image similar
SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit
Notes
Additional Information:SIOS ID 109799753
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35171BE113AM0 | 6SL35171BE113AM0
Product Description SINAMICS G110M Power Module PM240M with integrated Class A filter Degree of protection IP65 380-480 V 3 AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57S, 100% 240S SD/MMC card slot Ambient temperature -10 to +55 °C 135x 161x 270 (HxWxD), FSA without Control Unit
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
Additional Information:SIOS ID 109799753
.
.
Price data
Price Group R32
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 4.630 lb
Packaging Dimension 5.512 x 12.205 x 7.087
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948665480
UPC 887621846855
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.1SD
Product Group 9884
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;