DISTRIBUTED SERVO-DRIVE SINAMICS S120M AH36, M(0)=1,00Nm n(n)=3000 RPM, INPUT: DC 600V ABSOLUTE ENCODER 20 BIT NATURAL AIR COOLING, IM B5, IM V1, IM V3 DEGREE OF PROTECTION: IP65 SHAFT WITH FITTED KEY TOLERANCE N; W/O HOLDING BRAKE
Article Number (Market Facing Number) |
6SL35326DF710RA1 | 6SL35326DF710RA1 |
Product Description |
DISTRIBUTED SERVO-DRIVE SINAMICS S120M AH36, M(0)=1,00Nm n(n)=3000 RPM, INPUT: DC 600V ABSOLUTE ENCODER 20 BIT NATURAL AIR COOLING, IM B5, IM V1, IM V3 DEGREE OF PROTECTION: IP65 SHAFT WITH FITTED KEY TOLERANCE N; W/O HOLDING BRAKE
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2023 |
Price Group |
A80 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (lb) |
9.039 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106440626 |
UPC |
887621406790 |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
D21MC |
Product Group |
5185 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 06/03/2015 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
UNSPSC |
15 |
39-12-20-03 |
|
Please follow the below links to get further information about the product:
|
|
|