11/23/2024 4:55:21 PM
Product Catalog
  • Product Catalog
Minimize
6SL35406DF710RG1
Product
DISTRIBUTED SERVO-DRIVE SINAMICS S120M AH48, M(0)=1,3Nm, N(N)=3000 RPM, INPUT: DC 600V ABSOLUTE ENCODER 20 BIT NATURAL AIR COOLING, IM B5, IM V1, IM V3 DEGREE OF PROTECTION: IP65 PLAIN SHAFT W/O HOLDING BRAKE
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35406DF710RG1
Product Description DISTRIBUTED SERVO-DRIVE SINAMICS S120M AH48, M(0)=1,3Nm, N(N)=3000 RPM, INPUT: DC 600V ABSOLUTE ENCODER 20 BIT NATURAL AIR COOLING, IM B5, IM V1, IM V3 DEGREE OF PROTECTION: IP65 PLAIN SHAFT W/O HOLDING BRAKE
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 13.228 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106440749
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID D21MC
Product Group 5185
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/03/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-40-01
eClass 14 27-02-40-01
eClass 6 27-02-40-03
eClass 7.1 27-02-40-03
eClass 8 27-02-40-01
eClass 9 27-02-40-01
eClass 9.1 27-02-40-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 39-12-20-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;