11/22/2024 1:27:20 PM
Product Catalog
  • Product Catalog
Minimize
6SL35460FB211FC0
Product
Image similar
SINAMICS G120D Control Unit CU250D-2 PN-F FO PROFINET via fiber-optic cable and Safety Integrated in push-pull version with positioning capability (EPOS) 6 DI/3 F-DI, 2 DQ/1 F-DQ HTL and SSI encoder interface Degree of protection IP65 Ambient temperature 0 to +45 °C Without Power Module
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL35460FB211FC0
Product Description SINAMICS G120D Control Unit CU250D-2 PN-F FO PROFINET via fiber-optic cable and Safety Integrated in push-pull version with positioning capability (EPOS) 6 DI/3 F-DI, 2 DQ/1 F-DQ HTL and SSI encoder interface Degree of protection IP65 Ambient temperature 0 to +45 °C Without Power Module
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 976
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 3.307 lb
Packaging Dimension 6.89 x 5.315 x 9.528
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948697030
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.1SD
Product Group 2246
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 07/12/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;