11/24/2024 8:14:02 AM
Product Catalog
  • Product Catalog
Minimize
6SL37050RE248AA3
Product
Image similar
****spare part**** SINAMICS S120 Cabinet Module Heat Exchanger Module heat dissipation 48 kW pump and plate heat exchanger and 3-way valve power supply 380-415 V/50 Cabinet unit IP21 liquid cooling with LOGO control
Notes
Product is no longer available. Successor:
6SL3705-0RE24-8AA5 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL37050RE248AA3
Product Description ****spare part**** SINAMICS S120 Cabinet Module Heat Exchanger Module heat dissipation 48 kW pump and plate heat exchanger and 3-way valve power supply 380-415 V/50 Cabinet unit IP21 liquid cooling with LOGO control
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 08/01/2023
Notes
Product is no longer available. Successor:
6SL3705-0RE24-8AA5 Compare Products
Successor information
Successor 6SL3705-0RE24-8AA5
Replacement Description SINAMICS S120 Cabinet Module Heat Exchanger Module power loss 48 kW IE3 pump, plate heat exchanger and 3-way valve supply voltage 380-415 V 3AC/50 Hz cabinet unit IP55 liquid cooling control via external CU320-2 with OA Technology Ext. HEM V1.2
Price data
Price Group ER3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1245.612 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044086
LKZ_FDB/ CatalogID D21.3LD
Product Group 2640
Group Code P122
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/22/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Loading Documents...
;