07/04/2024 7:24:19 AM
Product Catalog
  • Product Catalog
Minimize
6SN11140NB000AA1
No picture available
SIMODRIVE 611 UNIVERSAL OPT. PLUG-IN UNIT PROFIBUS DP, PROFIBUS UNIT DP-NORM-SLAVE FOR CYCLIC AND ACYCLIC DATA EXCHANGE
Notes
Product is no longer available. Successor: 6SN1114-0NB00-0AA2
6SN1114-0NB00-0AA2 Compare Products
Additional Information:REPLACEMENT TYPE: 6SN1114-0NB00-0AA2
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN11140NB000AA1
Product Description SIMODRIVE 611 UNIVERSAL OPT. PLUG-IN UNIT PROFIBUS DP, PROFIBUS UNIT DP-NORM-SLAVE FOR CYCLIC AND ACYCLIC DATA EXCHANGE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/15/2008
Notes
Product is no longer available. Successor: 6SN1114-0NB00-0AA2
6SN1114-0NB00-0AA2 Compare Products
Additional Information:REPLACEMENT TYPE: 6SN1114-0NB00-0AA2
Substitute information
Substitute 6SN1114-0NB00-0AA2
Replacement Description ***SPARE PART*** SIMODRIVE 611 UNIVERSAL OPT. PLUG-IN UNIT PROFIBUS DP, PROFIBUS UNIT DP-NORM-SLAVE FOR CYCLIC AND ACYCLIC DATA EXCHANGE
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.220 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85049099
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;