11/23/2024 2:55:46 AM
Product Catalog
  • Product Catalog
Minimize
6SN11970AC040DP1
Product
Image similar
SINAMICS DOCUMENTATION CONFIGURATION MANUAL ECS MOTOR SPINDLE 2SP1 EDITION 02/11, FRENCH
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6SN11970AC040DP1
Product Description SINAMICS DOCUMENTATION CONFIGURATION MANUAL ECS MOTOR SPINDLE 2SP1 EDITION 02/11, FRENCH
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A66
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : EAR99T
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 1.323 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 49011000
LKZ_FDB/ CatalogID SD.DOK
Product Group 9312
Group Code P129
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-90
eClass 14 27-02-31-90
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-90
eClass 9.1 27-02-31-90
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;