11/21/2024 7:35:33 PM
Product Catalog
  • Product Catalog
Minimize
6SW17000JD000AB2 | 6SW17000JD000AB2
Product
Image similar
CONTRACT ON PAPER: SOFTWARE UPDATE SERVICE FOR DRIVE ES PCS7, ORDER NO.: 6SW1700-.JD00-.AA0 AUTOMATIC PROLONGATION 1 YEAR FOR UPDATES AND UPGRADES
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SW17000JD000AB2 | 6SW17000JD000AB2
Product Description CONTRACT ON PAPER: SOFTWARE UPDATE SERVICE FOR DRIVE ES PCS7, ORDER NO.: 6SW1700-.JD00-.AA0 AUTOMATIC PROLONGATION 1 YEAR FOR UPDATES AND UPGRADES
Product family Drive ES engineering software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643072150
Commodity Code 49011000
LKZ_FDB/ CatalogID DA65/MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;