11/21/2024 8:20:45 PM
Product Catalog
  • Product Catalog
Minimize
6SW17001JD000AA4 | 6SW17001JD000AA4
Product
software on CD-ROM: Drive ES PCS 7 V9.0 SP3 function block library for integration of drives in the process control system PCS 7 CD-ROM in 5 languages with electr. documentation; upgrade V6.X/V7.X/V8.X/V9.X > V9.0 SP3; for existing single license Drive ES PCS 7 V6.X/V7.X/V8.X/ V9.X; requires at least SIMATIC PCS 7 V9.0
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SW17001JD000AA4 | 6SW17001JD000AA4
Product Description software on CD-ROM: Drive ES PCS 7 V9.0 SP3 function block library for integration of drives in the process control system PCS 7 CD-ROM in 5 languages with electr. documentation; upgrade V6.X/V7.X/V8.X/V9.X > V9.0 SP3; for existing single license Drive ES PCS 7 V6.X/V7.X/V8.X/ V9.X; requires at least SIMATIC PCS 7 V9.0
Product family Drive ES engineering software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766556708
Commodity Code 85234910
LKZ_FDB/ CatalogID DA65/MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;