11/21/2024 6:43:23 PM
Product Catalog
  • Product Catalog
Minimize
6SW17005JA006AA0 | 6SW17005JA006AA0
Product
SOFTWARE ON DVD: DRIVE ES BASIC Maintenance V5.6 SP1 ENGINEERING-SW FOR DRIVES. 5-LANGUAGE DVD WITH ELECTR. DOCUMENTATION, FOR STEP7 V5.5, V5.6 FLOATING LICENSE (Minimum-Install.-Requirements STEP7 V5.5 SP2 or later) SUITABLE FOR WINDOWS 7 PROFESSIONAL, ULTIMATE ENTERPRISE (32 and 64 Bit) Windows 10 (64 Bit) Windows Server 2012 R2 Windows Server 2016
Notes
For this product a substitute is available: 6SW1700-5JA00-7AA0
6SW1700-5JA00-7AA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SW17005JA006AA0 | 6SW17005JA006AA0
Product Description SOFTWARE ON DVD: DRIVE ES BASIC Maintenance V5.6 SP1 ENGINEERING-SW FOR DRIVES. 5-LANGUAGE DVD WITH ELECTR. DOCUMENTATION, FOR STEP7 V5.5, V5.6 FLOATING LICENSE (Minimum-Install.-Requirements STEP7 V5.5 SP2 or later) SUITABLE FOR WINDOWS 7 PROFESSIONAL, ULTIMATE ENTERPRISE (32 and 64 Bit) Windows 10 (64 Bit) Windows Server 2012 R2 Windows Server 2016
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 11/17/2021
Notes
For this product a substitute is available: 6SW1700-5JA00-7AA0
6SW1700-5JA00-7AA0 Compare Products
.
.
Substitute information
Substitute 6SW1700-5JA00-7AA0
Replacement Description *spare part* software on DVD: Drive ES Basic Maintenance V5.7 engineering software for drives DVD in 5 languages with electronic documentation for STEP 7 V5.5, V5.6, V5.7 floating license (minimum installation requirement STEP 7 from V5.5 SP2) suitable for Windows 7 Professional, Ultimate Enterprise (32 and 64-bit) Windows 10 (64-bit) Windows Server 2016 Windows Server 2019
Price data
Price Group R49
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.220 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766493768
Commodity Code 85234910
LKZ_FDB/ CatalogID DA65/MC
Product Group 9610
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;