11/21/2024 7:26:33 PM
Product Catalog
  • Product Catalog
Minimize
6SW17005JD001AC0 | 6SW17005JD001AC0
Product
Image similar
SOFTWARE LICENSE ON PAPER: DRIVE ES PCS7 PROGRAM LIBRARIES FOR INTEGRATION OF DRIVES WITH PROCESS CONTROL SYSTEM PCS7, WITHOUT SOFTWARE AND DOCUMENTATION, REQUIRES PCS7 FROM V5.X RUNTIME LICENSE
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SW17005JD001AC0 | 6SW17005JD001AC0
Product Description SOFTWARE LICENSE ON PAPER: DRIVE ES PCS7 PROGRAM LIBRARIES FOR INTEGRATION OF DRIVES WITH PROCESS CONTROL SYSTEM PCS7, WITHOUT SOFTWARE AND DOCUMENTATION, REQUIRES PCS7 FROM V5.X RUNTIME LICENSE
Product family Drive ES engineering software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.004 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643072310
Commodity Code 49011000
LKZ_FDB/ CatalogID DA65/MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;