11/22/2024 11:52:59 PM
Product Catalog
  • Product Catalog
Minimize
6XV18015AH50 | 6XV18015AH50
Product
Robust Power Connecting Cable M12-180/M12-180, IP69, for Power supply of the ET 200, pre-assembled cable with M12 plug and M12 socket, A-coded, 4-pole, 5.0 m.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18015AH50 | 6XV18015AH50
Product Description Robust Power Connecting Cable M12-180/M12-180, IP69, for Power supply of the ET 200, pre-assembled cable with M12 plug and M12 socket, A-coded, 4-pole, 5.0 m.
Product family Energy cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 675
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.117 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855815
UPC 804766244100
Commodity Code 85444290
LKZ_FDB/ CatalogID IK
Product Group 2428
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1777
UNSPSC 15 26-12-16-29
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;