11/24/2024 1:53:29 PM
Product Catalog
  • Product Catalog
Minimize
6XV18210AT10 | 6XV18210AT10
Product
PROFIBUS Plastic Fiber Optic (980/1000), standard cable, 100 m ring.
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18210AT10 | 6XV18210AT10
Product Description PROFIBUS Plastic Fiber Optic (980/1000), standard cable, 100 m ring.
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product was deleted without replacement
.
Price data
Price Group R40
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : 9X9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.143 lb
Packaging Dimension 15.157 x 0.244 x 3.543
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169401265
UPC 662643223705
Commodity Code 85447000
LKZ_FDB/ CatalogID IK
Product Group X0AH
Group Code R323
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;