11/24/2024 12:46:21 PM
Product Catalog
  • Product Catalog
Minimize
6XV18210BN15 | 6XV18210BN15
Product
PROFIBUS Plastic Fiber Optic, Standard cable with 4 BFOC connectors, length 15 m.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18210BN15 | 6XV18210BN15
Product Description PROFIBUS Plastic Fiber Optic, Standard cable with 4 BFOC connectors, length 15 m.
Product family Plastic and PCF FOCs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 675
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.143 lb
Packaging Dimension 12.598 x 13.386 x 1.378
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169401319
UPC 662643223354
Commodity Code 85447000
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-10-03
eClass 14 27-06-10-03
eClass 6 27-06-18-03
eClass 7.1 27-06-10-03
eClass 8 27-06-10-03
eClass 9 27-06-10-03
eClass 9.1 27-06-10-03
ETIM 7 EC002607
ETIM 8 EC002607
ETIM 9 EC002607
IDEA 4 1716
UNSPSC 15 26-12-16-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;