11/22/2024 8:36:09 AM
Product Catalog
  • Product Catalog
Minimize
6XV18300EU10 | 6XV18300EU10
Product
PROFIBUS FC Standard Cable, bus cable 2-wire, shielded, special configuration for quick assembly, delivery unit: 1000 m.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18300EU10 | 6XV18300EU10
Product Description PROFIBUS FC Standard Cable, bus cable 2-wire, shielded, special configuration for quick assembly, delivery unit: 1000 m.
Product family PROFIBUS bus cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 675
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 192.133 lb
Packaging Dimension 23.622 x 23.622 x 18.701
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169851428
UPC 662643223798
Commodity Code 85444920
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;