11/24/2024 12:50:24 AM
Product Catalog
  • Product Catalog
Minimize
6XV18602S | 6XV18602S
Product
PROFIBUS hybrid robust cable, trailable, welding bead-resistant cable with 2xCU (1.5 mm2) and 2xCU 0.64 mm) shielded, ET 200 sold by the meter, delivery unit max. 1000 m minimum order quantity: 20 m .
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18602S | 6XV18602S
Product Description PROFIBUS hybrid robust cable, trailable, welding bead-resistant cable with 2xCU (1.5 mm2) and 2xCU 0.64 mm) shielded, ET 200 sold by the meter, delivery unit max. 1000 m minimum order quantity: 20 m .
Product family PROFIBUS bus cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 675
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.298 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Meter
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4019169851923
UPC 662643226669
Commodity Code 85444920
LKZ_FDB/ CatalogID IK
Product Group 2428
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/15/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-05-01
eClass 14 27-06-05-01
eClass 6 27-06-24-90
eClass 7.1 27-06-24-90
eClass 8 27-06-24-90
eClass 9 27-06-24-90
eClass 9.1 27-06-24-90
ETIM 7 EC001579
ETIM 8 EC001579
ETIM 9 EC001579
IDEA 4 1717
UNSPSC 15 26-12-16-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Meter
;