11/22/2024 11:23:06 PM
Product Catalog
  • Product Catalog
Minimize
6XV18732B | 6XV18732B
Product
FO FRNC Cable (50/125/OM2), halogen-free cable, splittable, for permanent routing, max. length 1000 m minimum order quantity 20 m sold by the meter
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18732B | 6XV18732B
Product Description FO FRNC Cable (50/125/OM2), halogen-free cable, splittable, for permanent routing, max. length 1000 m minimum order quantity 20 m sold by the meter
Product family Glass fiber-optic cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.187 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Meter
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4019169852845
UPC 887621883560
Commodity Code 85447000
LKZ_FDB/ CatalogID IK
Product Group 2429
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-10-03
eClass 14 27-06-10-03
eClass 6 27-06-18-03
eClass 7.1 27-06-10-03
eClass 8 27-06-10-03
eClass 9 27-06-10-03
eClass 9.1 27-06-10-03
ETIM 7 EC002607
ETIM 8 EC002607
ETIM 9 EC002607
IDEA 4 1716
UNSPSC 15 26-12-16-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Meter
;