11/24/2024 8:34:32 AM
Product Catalog
  • Product Catalog
Minimize
6XV18755CH10 | 6XV18755CH10
Product
N-Connect/ R-SMA male/male flexible connection cable pre-assembled, length 1 m flexible connecting cable Access point antenna (RCoax and others).
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18755CH10 | 6XV18755CH10
Product Description N-Connect/ R-SMA male/male flexible connection cable pre-assembled, length 1 m flexible connecting cable Access point antenna (RCoax and others).
Product family IWLAN cabling technology
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 723
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.254 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4018359300654
UPC 662643297775
Commodity Code 85442000
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1712
UNSPSC 15 26-12-16-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;