11/23/2024 11:44:50 AM
Product Catalog
  • Product Catalog
Minimize
6XV18755VH10 | 6XV18755VH10
Product
QMA/ N-Connect male/female Flexible connection cable pre-assembled, for Suitable for railway applications; Flexible adapter cable from antenna with QMA socket to antenna connection cable; length: 1 m.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6XV18755VH10 | 6XV18755VH10
Product Description QMA/ N-Connect male/female Flexible connection cable pre-assembled, for Suitable for railway applications; Flexible adapter cable from antenna with QMA socket to antenna connection cable; length: 1 m.
Product family IWLAN cabling technology
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 12/20/2022
Price data
Price Group 723
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.198 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855617
UPC 804766497810
Commodity Code 85442000
LKZ_FDB/ CatalogID IK-A
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1712
UNSPSC 15 26-12-16-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;