Training case SINUMERIK 840D sl The training case SINUMERIK 840D sl for training and acquisition includes a ready-to-connect SINUMERIK 840D sl (NCU720.3PN with CF card current SW basic version) with 2 SINAMICS drives and 1FK7 servo motors with DRIVE-CLIQ interface. For the software, a test rack license must be separately requested by the user of the rack. For operation, the training case SINUMERIK 840D sl OP is required (6ZB2410-0BH01)
Notes
Article Number (Market Facing Number) |
6ZB24100BG01 | 6ZB24100BG01 |
Product Description |
Training case SINUMERIK 840D sl The training case SINUMERIK 840D sl for training and acquisition includes a ready-to-connect SINUMERIK 840D sl (NCU720.3PN with CF card current SW basic version) with 2 SINAMICS drives and 1FK7 servo motors with DRIVE-CLIQ interface. For the software, a test rack license must be separately requested by the user of the rack. For operation, the training case SINUMERIK 840D sl OP is required (6ZB2410-0BH01)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2021 |
Notes |
|
Successor |
6ZB2410-0BP00 |
Replacement Description |
Training case for training, test and presentation. connection: 230 V / 1 AC. SINUMERIK 840D sl NCU 720 with current software with license, and SINUMERIK OPERATE Export. Smart Line Module 5 kW modified for 230 V. Double Motor Module 2x 3 A. 2 motors 1FK7022, DRIVE-CLiQ encoder absolute/incremental. stroboscope for synchronous operation test ET 200SP IM 155-6PN with 4 modules DI, DQ, TM, AI. S7 mounting rail 85 mm with 24 V and PN connection. Operator box, removable for I/Os of the NCU 720 or ET200. |
Price Group |
739 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 3A991X / AL : 3A225 |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.002 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766479113 |
Commodity Code |
90230080 |
LKZ_FDB/ CatalogID |
ITC |
Product Group |
4530 |
Group Code |
R394 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|