11/24/2024 1:02:47 PM
Product Catalog
  • Product Catalog
Minimize
6ZB24100BL00 | 6ZB24100BL00
Product
Image similar
training case SINUMERIK OP Touch the training case SINUMERIK OP Touch for training and marketing contains a ready-to-connect operating unit consisting of ITC2200, IPC427E with current SINUMERIK Operate software and MCP 398C with EM131 and is suitable for operation of the training case SINUMERIK 840D sl (MLFB 6ZB2410-0BG01) and SINUMERIK ONE suitable
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ZB24100BL00 | 6ZB24100BL00
Product Description training case SINUMERIK OP Touch the training case SINUMERIK OP Touch for training and marketing contains a ready-to-connect operating unit consisting of ITC2200, IPC427E with current SINUMERIK Operate software and MCP 398C with EM131 and is suitable for operation of the training case SINUMERIK 840D sl (MLFB 6ZB2410-0BG01) and SINUMERIK ONE suitable
Product family SINUMERIK OP Touch training case
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 739
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 0.002 lb
Packaging Dimension 15.748 x 26.772 x 29.921
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125025059
Commodity Code 90230080
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;