11/21/2024 8:44:00 PM
Product Catalog
  • Product Catalog
Minimize
6ZB24800CN00 | 6ZB24800CN00
Product
THE READY-TO-USE TRAINING CASE FOR TRAINING AND ACQUISITION PURPOSES CONSISTS OF A SINAMICS S120 DRIVE SYSTEM. THE CASE CONSISTS OF THE CONTROL UNIT CU320-2 PN, SL MODULE, DOUBLE MOTOR MODULE, 2 SERVO MOTORS 1FK7 WITH ENCODER AND OPERATING HAND-HELD UNIT.
Notes
Product is no longer available
Additional Information:Successor: 6ZB2480-0CN01 with S7-1500 or 6ZB2480-0CT00 without S7-1500
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ZB24800CN00 | 6ZB24800CN00
Product Description THE READY-TO-USE TRAINING CASE FOR TRAINING AND ACQUISITION PURPOSES CONSISTS OF A SINAMICS S120 DRIVE SYSTEM. THE CASE CONSISTS OF THE CONTROL UNIT CU320-2 PN, SL MODULE, DOUBLE MOTOR MODULE, 2 SERVO MOTORS 1FK7 WITH ENCODER AND OPERATING HAND-HELD UNIT.
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/07/2019
Notes
Product is no longer available
Additional Information:Successor: 6ZB2480-0CN01 with S7-1500 or 6ZB2480-0CT00 without S7-1500
.
Price data
Price Group 739
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A991X / AL : 3A225
Estimated dispatch time (Working Days) On request
Net Weight (lb) 69.446 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892918854
Commodity Code 90230080
LKZ_FDB/ CatalogID ITC
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;