SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
Notes
Article Number (Market Facing Number) |
7KM21120BA003AA0 |
Product Description |
SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 09/30/2021 |
Notes |
.
.
|
Successor |
7KM3220-0BA01-1DA0 |
Replacement Description |
PAC3220 LCD 96 x 96 mm, Panel Mount Power Meter, AC/DC, 100+ Measurements, THD harmonics, 2-Dig In & 2-Dig Out, Modbus TCP, Standard Dual 10/100Base-T Ethernet with up to 3 master ability. Optional expansion modules for Modbus RTU, Profibus, Profinet.
U rated input: 690/400V 45-65Hz IE rated input:
X/1A oder X/5A AC Power supply: 100 ... 250 V +-10 % AC/DC screw connections |
Price Group |
N0V |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (lb) |
0.974 lb |
Packaging Dimension |
3.071 x 4.37 x 5.354 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209725270 |
UPC |
783643371835 |
Commodity Code |
90303100 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5308 |
Group Code |
P360 |
Country of origin |
Hungary |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/14/2007 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|