11/24/2024 1:57:33 AM
Product Catalog
  • Product Catalog
Minimize
7KM42111BA003AA0 | 7KM42111BA003AA0
Product
SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, extra-low-voltage power supply unit 22 to 65 V +-10% (DC) screw terminals
Notes
A successor is available for this product
7KM4220-1BA01-1EA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM42111BA003AA0 | 7KM42111BA003AA0
Product Description SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, extra-low-voltage power supply unit 22 to 65 V +-10% (DC) screw terminals
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01/01/2025
Notes
A successor is available for this product
7KM4220-1BA01-1EA0 Compare Products
Successor information
Successor 7KM4220-1BA01-1EA0
Replacement Description SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A DC extra-low voltage power supply unit 24 to 48 V +-25% screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64.
Price data
Price Group N0W
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 1.102 lb
Packaging Dimension 4.134 x 4.331 x 5.118
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209893467
UPC 040892792768
Commodity Code 90303100
LKZ_FDB/ CatalogID LV10.1
Product Group 5309
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 02/11/2011
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
UNSPSC 15 41-11-37-08
Please follow the below links to get further information about the product:
|
;