SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, wide-range power supply 95 to 240 V +-10% (AC), 110 to 340 V +-10% (DC) screw terminals
Notes
Article Number (Market Facing Number) |
7KM42120BA003AA0 |
Product Description |
SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, wide-range power supply 95 to 240 V +-10% (AC), 110 to 340 V +-10% (DC) screw terminals
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
PLM Effective Date |
Product phase-out since: 01/01/2025 |
Notes |
|
Successor |
7KM4220-0BA01-1EA0 |
Replacement Description |
SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A AC/DC wide-range power supply 95 to 250 V +-10% (AC), 110 to 270 V +-10% (DC) screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64. |
Price Group |
N0W |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (lb) |
1.122 lb |
Packaging Dimension |
4.331 x 4.331 x 5.118 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209802902 |
UPC |
040892155112 |
Commodity Code |
90303370 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5309 |
Group Code |
P360 |
Country of origin |
Hungary |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/03/2008 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-03-01 |
eClass |
14 |
27-20-03-01 |
eClass |
6 |
27-20-03-01 |
eClass |
7.1 |
27-20-03-01 |
eClass |
8 |
27-20-03-01 |
eClass |
9 |
27-20-03-01 |
eClass |
9.1 |
27-20-03-01 |
ETIM |
7 |
EC002301 |
ETIM |
8 |
EC002301 |
ETIM |
9 |
EC002301 |
UNSPSC |
15 |
41-11-37-08 |
|
Please follow the below links to get further information about the product:
|
|
|