11/22/2024 2:24:14 AM
Product Catalog
  • Product Catalog
Minimize
7ME69101AA100AA0 | 7ME69101AA100AA0
Product
Image similar
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
Notes
Additional Information:Successor product available. Please consider ordering the FMT020.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME69101AA100AA0 | 7ME69101AA100AA0
Product Description MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
Product family SITRANS FM MAG 5000 and 6000
Product Lifecycle (PLM) PM300:Active Product
Notes
Additional Information:Successor product available. Please consider ordering the FMT020.
Price data
Price Group 831
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.940 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9026900000
LKZ_FDB/ CatalogID FI01-3
Product Group 4835
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 07/20/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;