11/21/2024 7:28:53 PM
Product Catalog
  • Product Catalog
Minimize
7MF49972HB | 7MF49972HB
No picture available
BUTT WELD ENDS FOR PMC CONNECTION MINIBOLT-CONNECTION 1", SUPPLIED SEAL MADE OF VITON
Notes
Product is no longer available. Successor:
7MF7911-1CA Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF49972HB | 7MF49972HB
Product Description BUTT WELD ENDS FOR PMC CONNECTION MINIBOLT-CONNECTION 1", SUPPLIED SEAL MADE OF VITON
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/31/2022
Notes
Product is no longer available. Successor:
7MF7911-1CA Compare Products
Successor information
Successor 7MF7911-1CA
Replacement Description Flange adapter, welded – depending on the connection, select option Q90 (tank connection TG52/50), Q91 (tank connection TG52/150), R02 (process connection PMC Style Standard) or R03 (process connection PMC Style Minibolt).
Price data
Price Group 193
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.139 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-1
Product Group 4775
Group Code R3P0
Country of origin France
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;