WELDABLE SOCKET FOR TG 52/50 CONNECTION FOR DS III AND P300 SERIES.
Notes
Article Number (Market Facing Number) |
7MF49972HE | 7MF49972HE |
Product Description |
WELDABLE SOCKET FOR TG 52/50 CONNECTION FOR DS III AND P300 SERIES.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/31/2022 |
Notes |
|
Successor |
7MF7911-1CA-Z Q90 |
Replacement Description |
Flange adapter, welded – depending on the connection, select option Q90 (tank connection TG52/50), Q91 (tank connection TG52/150), R02 (process connection PMC Style Standard) or R03 (process connection PMC Style Minibolt). For tank spud TG52/50, 316L/1.4404 |
Price Group |
193 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (lb) |
0.315 lb |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
FI01-1 |
Product Group |
4775 |
Group Code |
R3P0 |
Country of origin |
France |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/01/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|