11/22/2024 4:16:05 PM
Product Catalog
  • Product Catalog
Minimize
7MF90046AA
Product
Image similar
MOUNTING BRACKET FOR MULTI-WAY COCK, FOR WALL MOUNTING OR FOR SECURING ON RACK (GRID DIMENSIONS 72 X 72 MM), MADE OF SHEET-STEEL, GALVANIZED MAT. NO. 1.0122
Notes
A successor is available for this product
7MF9004-6AF Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF90046AA
Product Description MOUNTING BRACKET FOR MULTI-WAY COCK, FOR WALL MOUNTING OR FOR SECURING ON RACK (GRID DIMENSIONS 72 X 72 MM), MADE OF SHEET-STEEL, GALVANIZED MAT. NO. 1.0122
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 02/09/2022
Notes
A successor is available for this product
7MF9004-6AF Compare Products
Successor information
Successor 7MF9004-6AF
Replacement Description MOUNTING BRACKET FOR MULTIWAY COCK FOR WALL MOUNTING OR FOR MOUNTING ON RACK (GRID DIMENSIONS 72 X 72 MM), MADE OF STAINLESS STEEL MAT. NO. 1.4301
Price data
Price Group 115
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 18 Day/Days
Net Weight (lb) 1.874 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 73089059
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-91
eClass 14 27-20-06-91
eClass 6 27-20-06-91
eClass 7.1 27-20-06-91
eClass 8 27-20-06-91
eClass 9 27-20-06-91
eClass 9.1 27-20-06-91
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
;