05/17/2024 2:03:25 PM
Product Catalog
  • Product Catalog
Minimize
7MH41346LB000DA0
Product
SIMATIC ET 200SP, Analog input module,  AI 2 X SG 4-/6-wire High Speed, two-channel analog input module for strain gauges (full bridges), Color code CC00, Module diagnostics 28/16 bit, 2xLC load cell interface (1-4mV/V), suitable for BU type A0, packing quantity: 1 unit
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH41346LB000DA0
Product Description SIMATIC ET 200SP, Analog input module,  AI 2 X SG 4-/6-wire High Speed, two-channel analog input module for strain gauges (full bridges), Color code CC00, Module diagnostics 28/16 bit, 2xLC load cell interface (1-4mV/V), suitable for BU type A0, packing quantity: 1 unit
Product family Analog input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 693
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Estimated dispatch time (Working Days) 12 Day/Days
Net Weight (lb) 0.088 lb
Packaging Dimension 2.559 x 2.992 x 0.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603450
UPC 804766522086
Commodity Code 85389091
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/31/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 14 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;