11/21/2024 8:23:47 PM
Product Catalog
  • Product Catalog
Minimize
7MH47028AG | 7MH47028AG
Product
Image similar
LI2Y 2X0,75ST + 2 (2X0,34ST) - CY, SHEATH ORANGE, SPECIAL CABLE FOR CONNECTION SIWAREX MODULE TO JB JUNCTION BOX AND DISTRIBUTION BOX OR IB INTER- MEDIATE BOX AS WELL AS BETWEEN TWO IB'S FOR PERMANENT ON-SITE INSTALLATION;OCCASIONAL BENDING POSSIBLE. 10.8 MM OUTER DIAMETER AMBIENT TEMPERATURE -40 TO +80 CEL.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH47028AG | 7MH47028AG
Product Description LI2Y 2X0,75ST + 2 (2X0,34ST) - CY, SHEATH ORANGE, SPECIAL CABLE FOR CONNECTION SIWAREX MODULE TO JB JUNCTION BOX AND DISTRIBUTION BOX OR IB INTER- MEDIATE BOX AS WELL AS BETWEEN TWO IB'S FOR PERMANENT ON-SITE INSTALLATION;OCCASIONAL BENDING POSSIBLE. 10.8 MM OUTER DIAMETER AMBIENT TEMPERATURE -40 TO +80 CEL.
Product family TM SIWAREX WP351 HF weighing electronics
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 693
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.326 lb
Packaging Dimension 15.394 x 17.087 x 4.37
Package size unit of measure Inch
Quantity Unit 1 Meter
Packaging Quantity 1
Additional Product Information
EAN 4019169844550
UPC Not available
Commodity Code 85444991
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/23/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Meter
;