11/21/2024 11:59:12 PM
Product Catalog
  • Product Catalog
Minimize
7MH49002AA01 | 7MH49002AA01
Product
SIWAREX FTA WEIGHING ELECTRONIC WITH VERIFICATION CAPABILITY.FOR AUTOMATIC AND NON AUTOMATIC . WEIGHING APPLICATIONS. USABLE FOR S7-300 AND ET200M. EC-CERTIFICATE OF CONFORMITY 3 X 6000D. . APPLICATIONS: . RAPID DOSING, FILLING/BAGGING AND LOADING. ATTENTION: FOR LEGAL FOR TRADE APPLICATIONS PLEASE FOLLOW THE LOCAL LAWS APPLYING IN THE COUNTRY OF LEGAL VERIFICATION ! - APPROPRIATE MMC-CARD: ONLY FOR LEGAL-FOR-TRADE APPLICATIONS R76, R51 AND R107: 7MH4900-2AY20
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH49002AA01 | 7MH49002AA01
Product Description SIWAREX FTA WEIGHING ELECTRONIC WITH VERIFICATION CAPABILITY.FOR AUTOMATIC AND NON AUTOMATIC . WEIGHING APPLICATIONS. USABLE FOR S7-300 AND ET200M. EC-CERTIFICATE OF CONFORMITY 3 X 6000D. . APPLICATIONS: . RAPID DOSING, FILLING/BAGGING AND LOADING. ATTENTION: FOR LEGAL FOR TRADE APPLICATIONS PLEASE FOLLOW THE LOCAL LAWS APPLYING IN THE COUNTRY OF LEGAL VERIFICATION ! - APPROPRIATE MMC-CARD: ONLY FOR LEGAL-FOR-TRADE APPLICATIONS R76, R51 AND R107: 7MH4900-2AY20
Product family SIWAREX FTA weighing electronics
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 693
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 0.794 lb
Packaging Dimension 5.276 x 6.063 x 3.504
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169844635
UPC 662643075038
Commodity Code 85389091
LKZ_FDB/ CatalogID WT10
Product Group 4910
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09/30/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-01
eClass 14 27-32-03-01
eClass 6 27-32-03-01
eClass 7.1 27-32-03-01
eClass 8 27-32-03-01
eClass 9 27-32-03-01
eClass 9.1 27-32-03-01
ETIM 8 EC003997
ETIM 9 EC003997
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;