11/14/2024 7:15:37 AM
Product Catalog
  • Product Catalog
Minimize
7MH49002AY10 | 7MH49002AY10
Product
Image similar
SIWAREX FTA VERIFICATION/ CALIBRATION SET FOR THE COMMISSIONING FOR LEGAL FOR TRADE OF UP TO 5 SCALES CONSISTING OF: . 3X LABELLING FILM FOR THE LABELLING SIGN, 1X PROTECTION FILM, INSTRUCTIONS FOR THE VERIFICATION/CALIBRATION, VERIFICATION CERTIFICATES AND PATTERN APPROVALS, EDITABLE LABELLING SIGN,SIWAREX FTMANUAL AND SIWATOOL FTA ON CD-ROM. ATTENTION: FOR LEGAL TRADE APPLICATIONS PLEASE FOLLOW THE LOCAL LAWS APPLYING IN THE COUNTRY OF LEGAL VERIFICATION!
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH49002AY10 | 7MH49002AY10
Product Description SIWAREX FTA VERIFICATION/ CALIBRATION SET FOR THE COMMISSIONING FOR LEGAL FOR TRADE OF UP TO 5 SCALES CONSISTING OF: . 3X LABELLING FILM FOR THE LABELLING SIGN, 1X PROTECTION FILM, INSTRUCTIONS FOR THE VERIFICATION/CALIBRATION, VERIFICATION CERTIFICATES AND PATTERN APPROVALS, EDITABLE LABELLING SIGN,SIWAREX FTMANUAL AND SIWATOOL FTA ON CD-ROM. ATTENTION: FOR LEGAL TRADE APPLICATIONS PLEASE FOLLOW THE LOCAL LAWS APPLYING IN THE COUNTRY OF LEGAL VERIFICATION!
Product family SIWAREX FTA weighing electronics
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/10/2023
Price data
Price Group 693
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169844680
UPC 662643075090
Commodity Code 85234920
LKZ_FDB/ CatalogID WT10
Product Group 4910
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;