11/21/2024 7:40:37 PM
Product Catalog
  • Product Catalog
Minimize
7MH49606AA01 | 7MH49606AA01
Product
SIWAREX WP251 calibratable weighing electronic for batching and filling process (1 channel) for strain gauge load cells / full bridges (1-4 mV/V) for SIMATIC S7-1200 or stand alone, RS485 and Ethernet-Interface, onboard I/O: 4 DI / 4 DO, 1 AO (0/4...20mA), attention: for calibratable applications please follow the local laws applying in the country of verification!
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH49606AA01 | 7MH49606AA01
Product Description SIWAREX WP251 calibratable weighing electronic for batching and filling process (1 channel) for strain gauge load cells / full bridges (1-4 mV/V) for SIMATIC S7-1200 or stand alone, RS485 and Ethernet-Interface, onboard I/O: 4 DI / 4 DO, 1 AO (0/4...20mA), attention: for calibratable applications please follow the local laws applying in the country of verification!
Product family SIWAREX WP251 weighing electronics
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 693
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.617 lb
Packaging Dimension 3.504 x 4.331 x 3.465
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603412
UPC 804766214516
Commodity Code 85389091
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 09/11/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-01
eClass 14 27-32-03-01
eClass 6 27-32-03-01
eClass 7.1 27-32-03-01
eClass 8 27-32-03-01
eClass 9 27-32-03-01
eClass 9.1 27-32-03-01
ETIM 8 EC003997
ETIM 9 EC003997
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;